How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | I: | 5.02 in |
| AG: | 6.31 | AA: | 12.06 |
| AE2: | 0.57 | M: | 2.38 |
| U: | 0.875 in | V: | 2.51 in |
| AF: | 0.25 | G: | 2.87 |
| H: | 0.53 in | LL: | 2.95 in |
| D: | 4.19 | T: | 1.938 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Center Distance (in): | 3.250 | Input Style: | Solid Shaft |
| Model Code: | 32Y | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

