How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| P: | 3.51 in | LL: | 2.95 in |
| AA: | 12.06 | BD: | 5.88 |
| I: | 5.02 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 4.19 | T: | 1.188 |
| AF: | 0.25 | G: | 2.87 |
| AG: | 6.31 | AE2: | 0.57 |
| H: | 0.53 in | LQ: | 5.88 in |
| AB: | 5.57 | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Bore Code: | 19 | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 7.03 | Output Diameter (in): | 1.188 in |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

