How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | T: | 1.188 |
| H: | 0.53 in | AB: | 5.57 |
| BE: | 0.38 in | AA: | 12.06 |
| I: | 5.02 in | G: | 2.87 |
| AJ: | 5.88 | AE2: | 0.57 |
| LL: | 2.95 in | AF: | 0.25 |
| BF: | 0.41 | D: | 4.19 |
| P: | 3.51 in | V: | 2.51 in |
| BD: | 5.88 | LQ: | 5.88 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.188 in | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Model Code: | 32YF | Bore Code: | 19 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

