How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AJ: | 5.88 |
| AE2: | 0.57 | T: | 1.188 |
| G: | 2.87 | I: | 5.02 in |
| P: | 3.51 in | LL: | 2.95 in |
| BE: | 0.38 in | D: | 4.19 |
| LQ: | 5.88 in | H: | 0.53 in |
| AF: | 0.25 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 19 | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 32YF |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

