How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | BF: | 0.41 |
| G: | 2.87 | AG: | 6.31 |
| BD: | 5.88 | V: | 2.51 in |
| AF: | 0.25 | T: | 1.188 |
| AB: | 5.57 | P: | 3.51 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| H: | 0.53 in | AA: | 12.06 |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | D: | 4.19 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 87.5 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

