How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.41 |
| LL: | 2.95 in | BE: | 0.38 in |
| AK: | 4.5 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 5.88 in | D: | 4.19 |
| AB: | 5.57 | AJ: | 5.88 |
| AE2: | 0.57 | T: | 1.188 |
| P: | 3.51 in | G: | 2.87 |
| AA: | 12.06 | AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Bore Code: | 19 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 4.19 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

