How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AG: | 6.31 |
| G: | 2.87 | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.57 |
| AA: | 12.06 | LL: | 2.95 in |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.188 |
| V: | 2.51 in | LQ: | 5.88 in |
| BD: | 5.88 | AB: | 5.57 |
| D: | 4.19 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.19 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

