How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 6.31 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.25 | BD: | 5.88 |
| LQ: | 5.88 in | I: | 5.02 in |
| AA: | 12.06 | AB: | 5.57 |
| LL: | 2.95 in | AE2: | 0.57 |
| D: | 4.19 | P: | 3.51 in |
| T: | 1.188 | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Model Code: | 32YF |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

