How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BF: | 0.41 |
| BE: | 0.38 in | AA: | 12.06 |
| G: | 2.87 | D: | 4.19 |
| T: | 1.188 | AJ: | 5.88 |
| LQ: | 5.88 in | AB: | 5.57 |
| BD: | 5.88 | V: | 2.51 in |
| AE2: | 0.57 | AF: | 0.25 |
| LL: | 2.95 in | AG: | 6.31 |
| AK: | 4.5 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.188 in | Model Code: | 32YF |
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

