How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 5.02 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.19 | AK: | 4.5 |
| BD: | 5.88 | G: | 2.87 |
| P: | 3.51 in | AA: | 12.06 |
| V: | 2.51 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| LL: | 2.95 in | BF: | 0.41 |
| LQ: | 5.88 in | T: | 1.188 |
| AE2: | 0.57 | AG: | 6.31 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

