How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| AK: | 4.5 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 3.51 in | AF: | 0.25 |
| AA: | 12.06 | H: | 0.53 in |
| V: | 2.51 in | I: | 5.02 in |
| LQ: | 5.88 in | T: | 1.188 |
| BE: | 0.38 in | G: | 2.87 |
| D: | 4.19 | AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.35 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 40:1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.875 | Bore Code: | 19 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output RPM: | 43.8 |
| Model Code: | 32YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

