How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AA: | 12.06 |
| G: | 2.87 | AG: | 6.31 |
| H: | 0.53 in | AE2: | 0.57 |
| AK: | 4.5 | D: | 4.19 |
| T: | 1.188 | BE: | 0.38 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | LL: | 2.95 in |
| V: | 2.51 in | I: | 5.02 in |
| P: | 3.51 in | LQ: | 5.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Bore Code: | 19 |
| Series Code: | OE | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

