How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 5.88 in |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 3.51 in | AA: | 12.06 |
| V: | 2.51 in | G: | 2.87 |
| T: | 1.188 | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 5.02 in | AE2: | 0.57 |
| AG: | 6.31 | D: | 4.19 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AB: | 5.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.14 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 339 | Product Type: | Right Angle |
| Model Code: | 32YF | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

