How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | P: | 3.51 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | AB: | 5.57 |
| I: | 5.02 in | AF: | 0.25 |
| AK: | 4.5 | V: | 2.51 in |
| BD: | 5.88 | T: | 1.188 |
| AE2: | 0.57 | LQ: | 5.88 in |
| D: | 4.19 | AG: | 6.31 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AA: | 12.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 19 |
| Ratio: | 60:1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.57 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

