How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 2.95 in |
| BD: | 5.88 | AE2: | 0.57 |
| BE: | 0.38 in | T: | 1.188 |
| G: | 2.87 | P: | 3.51 in |
| AB: | 5.57 | AF: | 0.25 |
| AA: | 12.06 | D: | 4.19 |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| I: | 5.02 in | V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 32YF | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.84 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

