How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 5.57 | BD: | 5.88 |
| V: | 2.51 in | AA: | 12.06 |
| BF: | 0.41 | I: | 5.02 in |
| P: | 3.51 in | AG: | 6.31 |
| AF: | 0.25 | G: | 2.87 |
| BE: | 0.38 in | AE2: | 0.57 |
| LQ: | 5.88 in | T: | 1.188 |
| D: | 4.19 | LL: | 2.95 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 7.84 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

