How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.188 |
| AE2: | 0.57 | AA: | 12.06 |
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.25 | G: | 2.87 |
| AB: | 5.57 | BE: | 0.38 in |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | P: | 3.51 in |
| V: | 2.51 in | LL: | 2.95 in |
| AG: | 6.31 | I: | 5.02 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 140TC |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

