How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| I: | 5.02 in | V: | 2.51 in |
| AE2: | 0.57 | G: | 2.87 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| T: | 1.188 | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| D: | 4.19 | P: | 3.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| LQ: | 5.88 in | AF: | 0.25 |
| AG: | 6.31 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Model Code: | 32YF | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

