How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | T: | 1.188 |
| P: | 3.51 in | BF: | 0.53 |
| AA: | 12.06 | AB: | 5.57 |
| AK: | 8.5 | AE2: | 0.57 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BD: | 9 | G: | 2.87 |
| AJ: | 7.25 | LL: | 2.95 in |
| AF: | 0.25 | D: | 4.19 |
| V: | 2.51 in | AG: | 6.31 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 7.03 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

