How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AA: | 12.06 |
| G: | 2.87 | I: | 5.02 in |
| V: | 2.51 in | AG: | 6.31 |
| LQ1: | 6.31 in | H: | 0.53 in |
| LL: | 2.95 in | D: | 4.19 |
| AK: | 8.5 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| T: | 1.188 | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.57 |
| BF: | 0.53 | AB: | 5.57 |
Technical Specifications
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 7.03 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 10:1 | Model Code: | 32YF |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

