How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BE1: | 0.5 in |
| AF: | 0.25 | AA: | 12.06 |
| I: | 5.02 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| G: | 2.87 | AB: | 5.57 |
| T: | 1.188 | AK: | 8.5 |
| D: | 4.19 | BD: | 9 |
| P: | 3.51 in | AE2: | 0.57 |
| LQ1: | 6.31 in | H: | 0.53 in |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output RPM: | 17.5 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 0.691 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

