How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | H: | 0.53 in |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2.87 | I: | 5.02 in |
| BE1: | 0.5 in | AB: | 5.57 |
| AA: | 12.06 | AK: | 8.5 |
| LL: | 2.95 in | P: | 3.51 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| T: | 1.188 | D: | 4.19 |
| AG: | 6.31 | AF: | 0.25 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.28 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

