How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.19 |
| LQ1: | 6.31 in | AE2: | 0.57 |
| AB: | 5.57 | BF: | 0.53 |
| AG: | 6.31 | AA: | 12.06 |
| T: | 1.188 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | AF: | 0.25 |
| P: | 3.51 in | BE1: | 0.5 in |
| V: | 2.51 in | G: | 2.87 |
| LL: | 2.95 in | H: | 0.53 in |
| I: | 5.02 in | BD: | 9 |
Technical Specifications
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 4.19 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.25 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

