How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 5.02 in |
| V: | 2.51 in | AB: | 5.57 |
| P: | 3.51 in | LL: | 2.95 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| T: | 1.188 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.57 |
| D: | 4.19 | AA: | 12.06 |
| AG: | 6.31 | LQ1: | 6.31 in |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 4.19 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 87.5 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

