How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 6.31 in |
| AE2: | 0.57 | AB: | 5.57 |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.25 | AG: | 6.31 |
| AJ: | 7.25 | I: | 5.02 in |
| LL: | 2.95 in | T: | 1.188 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 2.51 in | P: | 3.51 in |
| AA: | 12.06 | G: | 2.87 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

