How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 5.02 in |
| D: | 4.19 | H: | 0.53 in |
| V: | 2.51 in | T: | 1.188 |
| AF: | 0.25 | AB: | 5.57 |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.57 | AJ: | 7.25 |
| LL: | 2.95 in | P: | 3.51 in |
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BE1: | 0.5 in |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 32YF |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

