How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | AB: | 5.57 |
| AF: | 0.25 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| BF: | 0.53 | T: | 1.188 |
| AG: | 6.31 | P: | 3.51 in |
| AA: | 12.06 | G: | 2.87 |
| V: | 2.51 in | AJ: | 7.25 |
| LL: | 2.95 in | H: | 0.53 in |
| D: | 4.19 | I: | 5.02 in |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 3.25 | Ratio Range: | 40:1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 2.35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

