How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | D: | 4.19 |
| AE2: | 0.57 | V: | 2.51 in |
| P: | 3.51 in | T: | 1.188 |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BE1: | 0.5 in |
| AG: | 6.31 | LL: | 2.95 in |
| LQ1: | 6.31 in | AA: | 12.06 |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 9.14 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 339 |
| Ratio: | 5:1 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

