How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AG: | 6.31 |
| AK: | 8.5 | LL: | 2.95 in |
| G: | 2.87 | P: | 3.51 in |
| LQ1: | 6.31 in | BD: | 9 |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 7.25 | AE2: | 0.57 |
| AF: | 0.25 | T: | 1.188 |
| BE1: | 0.5 in | AA: | 12.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Output RPM: | 339 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Model Code: | 32YF |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Ratio: | 5:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

