How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| LQ1: | 6.31 in | AA: | 12.06 |
| V: | 2.51 in | BF: | 0.53 |
| AG: | 6.31 | BD: | 9 |
| G: | 2.87 | AB: | 5.57 |
| D: | 4.19 | AJ: | 7.25 |
| T: | 1.188 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| LL: | 2.95 in | P: | 3.51 in |
| I: | 5.02 in | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output RPM: | 35 | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

