How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| I: | 5.02 in | AG: | 6.31 |
| T: | 1.188 | BF: | 0.53 |
| P: | 3.51 in | AF: | 0.25 |
| AK: | 8.5 | D: | 4.19 |
| AA: | 12.06 | AB: | 5.57 |
| AE2: | 0.57 | AJ: | 7.25 |
| LQ1: | 6.31 in | H: | 0.53 in |
| LL: | 2.95 in | G: | 2.87 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Bore Code: | 19 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

