How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BF: | 0.53 |
| BD: | 9 | G: | 2.87 |
| AE2: | 0.57 | AB: | 5.57 |
| AK: | 8.5 | V: | 2.51 in |
| LQ1: | 6.31 in | H: | 0.53 in |
| T: | 1.188 | AG: | 6.31 |
| D: | 4.19 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AA: | 12.06 | AF: | 0.25 |
| AJ: | 7.25 | I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | Series Code: | OE |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.57 | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

