How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AF: | 0.25 |
| BF: | 0.53 | I: | 5.02 in |
| AK: | 8.5 | V: | 2.51 in |
| T: | 1.188 | H: | 0.53 in |
| BD: | 9 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AA: | 12.06 | AB: | 5.57 |
| AJ: | 7.25 | LQ1: | 6.31 in |
| P: | 3.51 in | D: | 4.19 |
| LL: | 2.95 in | AG: | 6.31 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.57 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

