How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BE1: | 0.5 in |
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AK: | 8.5 |
| P: | 3.51 in | I: | 5.02 in |
| AE2: | 0.57 | D: | 4.19 |
| V: | 2.51 in | AA: | 12.06 |
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.25 | G: | 2.87 |
| AB: | 5.57 | T: | 1.188 |
Technical Specifications
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Assembly: | YF-1 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.84 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

