How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.19 |
| AG: | 6.31 | AF: | 0.25 |
| AJ: | 7.25 | AE2: | 0.57 |
| AB: | 5.57 | H: | 0.53 in |
| I: | 5.02 in | G: | 2.87 |
| V: | 2.51 in | AA: | 12.06 |
| T: | 1.188 | AK: | 8.5 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | P: | 3.51 in |
| BF: | 0.53 | LQ1: | 6.31 in |
Technical Specifications
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Bore Code: | 19 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

