How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | D: | 4.19 |
| AF: | 0.25 | AA: | 12.06 |
| BD: | 9 | H: | 0.53 in |
| LQ1: | 6.31 in | BF: | 0.53 |
| T: | 1.188 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| LL: | 2.95 in | V: | 2.51 in |
| AE2: | 0.57 | AG: | 6.31 |
| G: | 2.87 | AK: | 8.5 |
| AB: | 5.57 | I: | 5.02 in |
Technical Specifications
| Output RPM: | 21.9 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.03 |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Ratio: | 80:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

