How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| T: | 1.188 | AA: | 12.06 |
| LL: | 2.95 in | AJ: | 7.25 |
| V: | 2.51 in | D: | 4.19 |
| AB: | 5.57 | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.25 |
| H: | 0.53 in | I: | 5.02 in |
| AK: | 8.5 | AE2: | 0.57 |
| LQ1: | 6.75 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 32YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.188 in |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.03 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

