How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AJ: | 7.25 |
| BF: | 0.53 | D: | 4.19 |
| I: | 5.02 in | BE1: | 0.5 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | H: | 0.53 in |
| AA: | 12.06 | AG: | 6.31 |
| AK: | 8.5 | AF: | 0.25 |
| V: | 2.51 in | AE2: | 0.57 |
| G: | 2.87 | P: | 3.51 in |
| T: | 1.188 | BD: | 9 |
Technical Specifications
| Series Code: | OE | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output RPM: | 117 |
| Model Code: | 32YF | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

