How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | P: | 3.51 in |
| AA: | 12.06 | BE1: | 0.5 in |
| AF: | 0.25 | BF: | 0.53 |
| AB: | 5.57 | T: | 1.188 |
| V: | 2.51 in | H: | 0.53 in |
| BD: | 9 | G: | 2.87 |
| AG: | 6.31 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| D: | 4.19 | I: | 5.02 in |
| LQ1: | 6.75 in | LL: | 2.95 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 32YF |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 19 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.19 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YF-1 |
| Ratio: | 20:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

