How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | H: | 0.53 in |
| LQ1: | 6.75 in | T: | 1.188 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 2.51 in |
| BD: | 9 | AB: | 5.57 |
| AJ: | 7.25 | P: | 3.51 in |
| AG: | 6.31 | I: | 5.02 in |
| AA: | 12.06 | LL: | 2.95 in |
| D: | 4.19 | AF: | 0.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 32YF | Bore Code: | 19 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | YF-1 | Ratio Range: | 20:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 4.19 | Output Key: | 1/4 X 3.00 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

