How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 9 |
| T: | 1.188 | D: | 4.19 |
| P: | 3.51 in | LL: | 2.95 in |
| AJ: | 7.25 | BF: | 0.53 |
| LQ1: | 6.75 in | AK: | 8.5 |
| BE1: | 0.5 in | I: | 5.02 in |
| V: | 2.51 in | G: | 2.87 |
| AB: | 5.57 | AE2: | 0.57 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Ratio: | 25:1 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.47 | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

