How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.25 |
| V: | 2.51 in | AA: | 12.06 |
| P: | 3.51 in | LQ1: | 6.75 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| T: | 1.188 | BF: | 0.53 |
| D: | 4.19 | LL: | 2.95 in |
| H: | 0.53 in | AG: | 6.31 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AB: | 5.57 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 3.47 | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input Bore (C Face): | 1.375 | Model Code: | 32YF |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

