How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AF: | 0.25 |
| BD: | 9 | AB: | 5.57 |
| G: | 2.87 | BE1: | 0.5 in |
| D: | 4.19 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| P: | 3.51 in | T: | 1.188 |
| AA: | 12.06 | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.51 in |
| LL: | 2.95 in | I: | 5.02 in |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Output RPM: | 58.3 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

