How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.57 |
| LQ1: | 6.75 in | AB: | 5.57 |
| I: | 5.02 in | V: | 2.51 in |
| AJ: | 7.25 | T: | 1.188 |
| BD: | 9 | D: | 4.19 |
| P: | 3.51 in | BF: | 0.53 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AA: | 12.06 |
| BE1: | 0.5 in | LL: | 2.95 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3.25 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

