How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.19 | LL: | 2.95 in |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.57 | BD: | 9 |
| AJ: | 7.25 | AB: | 5.57 |
| LQ1: | 6.75 in | AA: | 12.06 |
| I: | 5.02 in | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.188 | Center Distance (in): | 3.25 in |
Technical Specifications
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output RPM: | 339 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 9.14 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Bore Code: | 19 | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

