How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | V: | 2.51 in |
| H: | 0.53 in | BF: | 0.53 |
| G: | 2.87 | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AJ: | 7.25 | AE2: | 0.57 |
| T: | 1.188 | LL: | 2.95 in |
| I: | 5.02 in | AG: | 6.31 |
| AA: | 12.06 | P: | 3.51 in |
| AK: | 8.5 | AF: | 0.25 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.91 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Bore Code: | 19 | Series Code: | OE |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

