How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| AE2: | 0.57 | BD: | 9 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | LQ1: | 6.75 in |
| AK: | 8.5 | AA: | 12.06 |
| T: | 1.188 | BF: | 0.53 |
| AJ: | 7.25 | G: | 2.87 |
| LL: | 2.95 in | I: | 5.02 in |
| P: | 3.51 in | H: | 0.53 in |
| AG: | 6.31 | D: | 4.19 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output RPM: | 35 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Motor Frame Size: | 210TC | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.91 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

