How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| BF: | 0.53 | LL: | 2.95 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | I: | 5.02 in |
| BD: | 9 | AE2: | 0.57 |
| AK: | 8.5 | G: | 2.87 |
| AG: | 6.31 | LQ1: | 6.75 in |
| V: | 2.51 in | T: | 1.188 |
| P: | 3.51 in | AJ: | 7.25 |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 1.91 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Ratio Range: | 50:1 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

