How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.25 | T: | 1.188 |
| LL: | 2.95 in | AE2: | 0.57 |
| I: | 5.02 in | BF: | 0.53 |
| AB: | 5.57 | V: | 2.51 in |
| AJ: | 7.25 | H: | 0.53 in |
| P: | 3.51 in | BE1: | 0.5 in |
| D: | 4.19 | AG: | 6.31 |
| G: | 2.87 | AA: | 12.06 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 1.91 | Motor Frame Size: | 210TC |
| Model Code: | 32YF | Ratio: | 50:1 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 35 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

