How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.87 |
| AG: | 6.31 | AA: | 12.06 |
| V: | 2.51 in | AF: | 0.25 |
| BF: | 0.53 | AE2: | 0.57 |
| LQ1: | 6.75 in | AB: | 5.57 |
| LL: | 2.95 in | H: | 0.53 in |
| P: | 3.51 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 4.19 |
| I: | 5.02 in | T: | 1.188 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.57 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

